??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 21M-PAI-PR30-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 21M-PAI-PR30-S4
VERF
Availability
Available
BC
Order code
BOS027M
TC
Artikelbezeichnung
BOS 21M-PAI-PR30-S4
PX
Product view
57458_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.08500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 21M, Dimension = 15.4 x 51.1 x 42.7 mm, Interface = IO-Link 1.1 PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = LED, red light, Range = 0...10 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Zinc, Die casting, Powder coated Die-cast zinc, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Ecolab
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.